Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718193 Image

718193

Green premium brand logo
Schneider Electric 718193 Image
718193
Green premium brand logo

Wibe - junction box plate W24 - steel pre-galvanized

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Junction box plate
    device short name
    W24
    market segment
    Small commercial
    Complementary
    mounting support
    60 mm cable tray
    material
    Steel, pre-galvanized
    atmospheric-corrosivity category
    C2
    height
    179 mm
    width
    43 mm
    depth
    150 mm
    net weight
    34 kg / set of 100
    Environment
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - junction box plate W24 - steel pre-galvanized
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - junction box plate W24 - steel pre-galvanized
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - junction box plate W24 - steel pre-galvanized
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Wibe - junction box plate W24 - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /