Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718559 Image
Discontinued

718559

Schneider Electric 718559 Image
Discontinued
718559

Wibe - shade ledge W26/60 - steel pre-galvanized

Show more characteristics
718559  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Shade ledge
    device short name
    W26
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    Cable tray H= 60 mm
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    60 mm
    width
    42 mm
    length
    2000 mm
    net weight
    185 kg / set of 100
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /