Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric 718565 Image

718565

Green premium brand logo
Schneider Electric 718565 Image
718565
Green premium brand logo

Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZP
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    Outdoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    55 mm
    width
    400 mm
    length
    6 m
    net weight
    315 kg / 100 m
    Environment
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    standards
    IEC 61537
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    18.9 kg
    Package 1 Height
    5.5 cm
    Package 1 width
    39.7 cm
    Package 1 Length
    600 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • German1
    • Italian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 4/25/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.1 KB
    Date 6/10/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    718565 : Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    718565 : Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    WIBE CABLE LADDER (Version 3.0)
    Description
    WIBE CABLE LADDER
    prp.document.label.format pdf
    Size 373.3 KB
    Date 9/20/19
    Description
    WIBE CABLE LADDER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    718565 : Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    Wibe - cable ladder - KHZP-400 - steel hot-dip galvanized - 6 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.