Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric 718624 Image

718624

Green premium brand logo
Schneider Electric 718624 Image
718624
Green premium brand logo

Wibe - cantilever arm 50F-200 - steel hot-dip galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Cantilever arm
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    accessory / separate part category
    Support accessory
    mounting support
    wall
    pendant/fixing rail
    vertical piece
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    148 mm
    width
    50 mm
    depth
    245 mm
    net weight
    95 kg / set of 100
    Packing Units
    Package 1 Weight
    950.000 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French4
    • German4
    • Italian4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    718624 : Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    Description
    Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 608 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    718624 : Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    Description
    Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Wibe - cantilever arm 50F-200 - steel hot-dip galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    WIBE CABLE LADDER (Version 3.0)
    Description
    WIBE CABLE LADDER
    prp.document.label.format pdf
    Size 373.3 KB
    Date 9/20/19
    Description
    WIBE CABLE LADDER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.