Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Trays
Schneider Electric 723974 Image

723974

Green premium brand logo
Schneider Electric 723974 Image
723974
Green premium brand logo

Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cable tray
    device short name
    W1
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    cable tray type
    Unperforated
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    hole size
    Ø 5.8 mm tray ends for locking of joints
    height
    60 mm
    width
    300 mm
    length
    2 m
    net weight
    440 kg / 100 m
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    8.8 kg
    Package 1 Height
    6 cm
    Package 1 width
    30 cm
    Package 1 Length
    200 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 4/25/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    723974 : Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    723974 : Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    WIBE METAL CABLE TRAY (Version 2.0)
    Description
    WIBE METAL CABLE TRAY
    prp.document.label.format pdf
    Size 358.8 KB
    Date 9/18/19
    Description
    WIBE METAL CABLE TRAY
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    723974 : Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Wibe - cable tray W1/60-300 - 2m - unperforated - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.