Welcome to the Schneider Electric corporate Website

Select your location

View all   Wibe Cable Ladders
Schneider Electric 727383 Image

727383

Green premium brand logo
Schneider Electric 727383 Image
727383
Green premium brand logo

Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZP
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    mounting location
    Outdoor
    Indoor
    rung spacing
    250 mm
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    55 mm
    width
    200 mm
    length
    6 m
    net weight
    270 kg / 100 m
    Environment
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    standards
    IEC 61537
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 472.8 KB
    Date 4/25/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    727383 : Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    727383 : Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    727383 : Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    Wibe - cable ladder - KHZP-200 - stainless steel AISI 316L - 6 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /