Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric 728767 Image

728767

Green premium brand logo
Schneider Electric 728767 Image
728767
Green premium brand logo

Wibe - screw set M12 - stainless steel AISI 316L

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Bolt
    device short name
    M12
    mounting location
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    quantity per set
    4
    screw type
    M12 x 25 mm
    Complementary
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    shape of screw head
    Hexagonal
    thread type
    M12
    net weight
    20 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 MB
    Date 3/29/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 608 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - screw set M12 - stainless steel AISI 316L
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - screw set M12 - stainless steel AISI 316L
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - screw set M12 - stainless steel AISI 316L
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Wibe - screw set M12 - stainless steel AISI 316L
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /