View all
Wibe Cable Ladders
-
Characteristics
Main Range WibeProduct Wibe Cable TraysWibe Cable Laddersproduct or component type Coverdevice short name W5Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garagesComplementary product destination 500 mm width cable ladder500 mm width cable trayMaterial with surface treatment Steel, pre-galvanized whiteCorrosion class C2length 2000 mmheight 10 mmwidth 501 mmnet weight 840 kg / set of 100Offer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages8
- English8
- French4
CatalogueFormatSizeAdd to My DocumentsWibe cable trays (Version 3.0)DescriptionComplete Wibe offer in different coatings.Size pdfSize 10.3 MBDate 3/15/19DescriptionComplete Wibe offer in different coatings.Declaration of conformityFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsWibe - cover W5-500 - 2 m - steel pre-galvanized whiteDescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized whiteSize pdfSize 195.3 KBDate 12/15/19DescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized whiteREACh DeclarationFormatSizeAdd to My DocumentsWibe - cover W5-500 - 2 m - steel pre-galvanized whiteDescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized whiteSize pdfSize 195.3 KBDate 12/15/19DescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized whiteChina RoHS declarationFormatSizeAdd to My DocumentsWibe - cover W5-500 - 2 m - steel pre-galvanized whiteDescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized whiteSize pdfSize 195.3 KBDate 12/15/19DescriptionWibe - cover W5-500 - 2 m - steel pre-galvanized white -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.