Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 729135 Image

729135

Green premium brand logo
Schneider Electric 729135 Image
729135
Green premium brand logo

Wibe - 90° bend W10/40-300 - steel pre-galvanized white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product name
    Wibe Cable Trays
    product or component type
    90° bend
    device short name
    W10
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable tray H= 40 mm W= 300 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    By locking plug
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    40 mm
    width
    397 mm
    depth
    397 mm
    net weight
    185 kg / set of 100
    Environment
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Wibe - 90° bend W10/40-300 - steel pre-galvanized white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /