Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Defem Mesh Trays
Schneider Electric 731717 Image

731717

Green premium brand logo
Schneider Electric 731717 Image
731717
Green premium brand logo

Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    shape
    C-shape
    mounting support
    floor
    ceiling
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    2970 mm
    width
    26 mm
    depth
    48 mm
    net weight
    520 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    Size pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Defem mesh trays (Version 3.1)
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    Size zip
    Size 152.1 MB
    Date 6/12/18
    Files in document
    pdf
    94.9 MB
    pdf
    57.1 MB
    Description
    Defem mesh trays range catalogue
    Size pdf
    Size 49.4 MB
    Date 3/29/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 620.2 KB
    Date 10/11/16
    Size pdf
    Size 622.9 KB
    Date 10/11/16
    Size pdf
    Size 591 KB
    Date 10/11/16
    Size pdf
    Size 608 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /