Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric 731719 Image

731719

Green premium brand logo
Schneider Electric 731719 Image
731719
Green premium brand logo

Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    Area with high level of environmental corrosion, humidity and airborne pollution industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    mounting support
    floor
    ceiling
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    5940 mm
    width
    26 mm
    depth
    48 mm
    net weight
    1120 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 49.4 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 6m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /