Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Wibe Cable Ladders
Schneider Electric 731721 Image

731721

Green premium brand logo
Schneider Electric 731721 Image
731721
Green premium brand logo

Wibe - pendant/fixing rail 24/48 - steel pre-galvanized - 6m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    shape
    C-shape
    mounting support
    floor
    ceiling
    range compatibility
    Wibe
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    5940 mm
    width
    26 mm
    depth
    48 mm
    net weight
    1120 kg / set of 100
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    11.2 kg
    Package 1 Height
    2.6 cm
    Package 1 width
    4.8 cm
    Package 1 Length
    594 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    • German5
    • Italian5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    prp.document.label.format pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Description
    Technical characteristice of the FOD range componants
    prp.document.label.format pdf
    Size 3.3 MB
    Date 9/26/17
    Description
    Technical characteristice of the FOD range componants
    Stago Fibre Optic Duct (Version 2.1)
    Description
    Cable tray catalogue for data centre 32 pages
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/9/16
    Description
    Cable tray catalogue for data centre 32 pages
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    731721 : 731721_ROHS_CHINA_DECLARATION
    Description
    731721_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    731721_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 608 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 380.1 KB
    Date 6/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    731721 : 731721_ROHS_DECLARATION
    Description
    731721_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    731721_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.