Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ARGUS - Movement detectors
Schneider Electric 752HF2RC Image

752HF2RC

Green premium brand logo
Schneider Electric 752HF2RC Image
752HF2RC
Green premium brand logo

Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Presence detector
    load type
    LED lighting: : 100 W
    Incandescent lamps: : 2000 W - 230 V
    Halogen lamp: : 1000 W - 230 V
    Fluorescent tube: 900 VA
    Compact fluorescent lamp: : 100 W
    Motor: : 100 W
    Relay: : 5 A - 250 V
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    ON/OFF status
    output voltage
    220...250 V
    output current
    10 A
    number of channels
    2
    control type
    Movement sensor
    function available
    Light control
    light intensity adjustment
    10…2000 lux
    horizontal detection angle
    360 °
    detection range
    Radius: 7000 mm
    Radius: 5000 mm
    device mounting
    Surface
    Flush
    mounting height
    5.5…10 m
    2.5…5 m
    Environment
    IP degree of protection
    IP40
    IP52
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Occupancy Sensor 752 Series - Microwave - Indoor - 5m detection radius - Remote control - Two-channel - 3-wire - 240 V
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /