Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ARGUS standard movement detectors
Schneider Electric 753CF2 Image

753CF2

Green premium brand logo
Schneider Electric 753CF2 Image
753CF2
Green premium brand logo

Motion Sensor Infrascan - Passive infrared - Indoor - Two-channel - 3.5m detection radius - 240 V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ARGUS standard movement detector
    range
    ARGUS
    product or component type
    Presence detector with IR receiver
    load type
    LED lighting: : 100 W
    Compact fluorescent lamp: : 100 W
    Motor: : 100 W
    Relay: : 5 A - 250 V
    Incandescent lamps: : 1000 W - 230 V
    Halogen lamp: : 900 W - 230 V
    Halogen lamp with standard electronic transformer: 250 VA
    Halogen lamp with standard ferromagnetic transformer: 500 VA
    Capacitive: : 6 A, 21 µF
    Capacitive: : 10 A, 14 µF
    Fluorescent tube: 200 VA
    colour tint
    White
    Complementary
    network frequency
    50/60 Hz
    input function
    Switch
    output voltage
    220...250 V
    output current
    10 A
    number of channels
    2
    control type
    Movement sensor
    function available
    Switching, toggling, dimming
    light intensity adjustment
    5…1000 lux
    horizontal detection angle
    360 °
    cable length
    0.035 m
    detection range
    Radius: 3500 mm
    mounting height
    2.5 m
    Environment
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    207.000 g
    Package 1 Height
    60.000 mm
    Package 1 width
    125.000 mm
    Package 1 Length
    125.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 434.1 KB
    Date 9/14/16
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.1 MB
    Date 8/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    753CF2 : 753CF2_ROHS_CHINA_DECLARATION
    Description
    753CF2_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    753CF2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    753CF2 : 753CF2_ROHS_DECLARATION
    Description
    753CF2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    753CF2_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 896 KB
    Date 8/7/18
    prp.document.label.format pdf
    Size 189.2 KB
    Date 1/27/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.