View all
Wibe Cable Ladders

781752
781752
Wibe - cover 90° bend 200 - steel Zinkpox coated - white - RAL 9010
Show more characteristics-
Characteristics
Main Range WibeProduct Wibe Cable Laddersproduct or component type CoverMounting location Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyardsoperating angle 90 °fixing mode By clampdirection change type HorizontalComplementary product destination 200 mm width 90° interior bendMaterial with surface treatment Steel, Zinkpox coated whiteCorrosion class C5-Icolour tint White (RAL 9010)length 470 mmheight 10 mmwidth 470 mmnet weight 91 kg / set of 100Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages5
- English5
- French4
CatalogueFormatSizeAdd to My DocumentsDeclaration of conformityFormatSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.