Welcome to the Schneider Electric corporate Website

Select your location

View all Wibe Cable Trays
Schneider Electric 786810 Image
To be discontinued

786810

Green premium brand logo
Schneider Electric 786810 Image
To be discontinued
786810
Green premium brand logo

Wibe - cover strip W47/60-400 - steel pre-galvanized white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cover strip
    device short name
    W47
    Complementary
    product destination
    Cable tray H= 60 mm W= 400 mm
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    width
    40 mm
    depth
    402 mm
    net weight
    18 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    786810 : Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.1 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    786810 : Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    786810 : Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Wibe - cover strip W47/60-400 - steel pre-galvanized white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /