Welcome to the Schneider Electric corporate Website

Select your location

View all Wibe Cable Trays
Schneider Electric 786812 Image

786812

Schneider Electric 786812 Image
786812

Wibe - cover strip W47/60-600 - steel pre-galvanized white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cover strip
    device short name
    W47
    Complementary
    product destination
    Cable tray H= 60 mm W= 600 mm
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    width
    40 mm
    depth
    602.5 mm
    net weight
    24 kg / set of 100
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.1 KB
    Date 10/11/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /