Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Defem Mesh Trays
Schneider Electric 792728 Image

792728

Green premium brand logo
Schneider Electric 792728 Image
792728
Green premium brand logo

Wibe - pendant bar 1-500 - steel pre-galvanized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Pendant bar
    device short name
    1
    product specific application
    Reduce deflection of heavy load
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    product destination
    vertical piece
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    515 mm
    width
    166 mm
    depth
    40 mm
    net weight
    53 kg / set of 100
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    530 g
    Package 1 Height
    12.3 cm
    Package 1 width
    4 cm
    Package 1 Length
    51.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French4
    • German4
    • Italian4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    792728 : Wibe - pendant bar 1-500 - steel pre-galvanized
    Description
    Wibe - pendant bar 1-500 - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Wibe - pendant bar 1-500 - steel pre-galvanized
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 622.9 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 608 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 620.2 KB
    Date 10/11/16
    prp.document.label.format pdf
    Size 591 KB
    Date 10/11/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    792728 : Wibe - pendant bar 1-500 - steel pre-galvanized
    Description
    Wibe - pendant bar 1-500 - steel pre-galvanized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Wibe - pendant bar 1-500 - steel pre-galvanized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.