Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Limit Switches
Schneider Electric 7D Image

7D

Schneider Electric 7D Image
7D

LIMIT SWITCH LEVE R MS +OPTIONS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    9007
    series name
    Miniature potted
    product or component type
    Limit switch lever
    device short name
    9007MS/ML
    associated complete product
    9007ML04..
    9007MS04..
    movement of operating head
    Rotary
    type of operator
    Cast zinc spring return adjustable roller lever length: 1.38…3.38 in -
    type of roller
    1 steel outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    tracks
    1.50 in
    switch actuation
    By 30° cam
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -40…105 °C
    ambient air temperature for storage
    -40…105 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    7D : LIMIT SWITCH LEVE R MS +OPTIONS
    Description
    LIMIT SWITCH LEVE R MS +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    LIMIT SWITCH LEVE R MS +OPTIONS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    7D : LIMIT SWITCH LEVE R MS +OPTIONS
    Description
    LIMIT SWITCH LEVE R MS +OPTIONS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    LIMIT SWITCH LEVE R MS +OPTIONS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /