Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric 81876 Image

81876

Schneider Electric 81876 Image
81876

PratiKa plug - straight - 63A - 3P + E - 100...130 V AC - IP67 - panel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Plug
    device short name
    Panel mounted plugs
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Panel-mounted
    plug, socket, control station shape
    Straight
    [In] rated current
    63 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing: self-extinguishing polymer
    contacts material
    Pins: nickel plated brass
    connections - terminals
    Captive screws
    cable cross section
    6…25 mm²
    thread type
    Pg 36
    net weight
    0.85 kg
    base dimension
    100 x 107 mm
    height
    265 mm
    width
    110 mm
    depth
    110 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-2
    IEC 60309-1
    IP degree of protection
    IP67 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    850 g
    Package 1 Height
    2.6 cm
    Package 1 width
    10 cm
    Package 1 Length
    10.7 cm
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French5
    • German5
    • Italian5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    CAD
    Format
    Size
    Date
    Add to My Documents
    PK PANEL STRAIGHT PLUG 63A (Version 1.0)
    Files in document
    zip
    530.2 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 9/6/13
    Files in document
    zip
    530.2 KB
    PK PANEL STRAIGHT PLUG 63A (Version 1.0)
    Files in document
    zip
    529.9 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 9/6/13
    Files in document
    zip
    529.9 KB
    PK PANEL STRAIGHT PLUG 63A (Version 1.0)
    Files in document
    zip
    534.6 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 9/6/13
    Files in document
    zip
    534.6 KB
    PK PANEL STRAIGHT PLUG 63A (Version 1.0)
    Files in document
    zip
    530.3 KB
    prp.document.label.format zip
    Size 1.1 MB
    Date 9/6/13
    Files in document
    zip
    530.3 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 210.4 KB
    Date 7/5/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.