Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric 82082 Image

82082

Green premium brand logo
Schneider Electric 82082 Image
82082
Green premium brand logo

Unika interlocked socket - 16 A - 3P + E - 200...250 V AC - IP65 - panel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Interlocked socket
    device short name
    Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Panel-mounted
    [In] rated current
    16 A
    [Ue] rated operational voltage
    200...250 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    9 h
    protection type
    Without protection
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: nickel plated brass
    connections - terminals
    Captive screws
    maximum cable cross section
    10 mm²
    maximum cable outer diameter
    25 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    net weight
    0.651 kg
    base dimension
    103 x 225 mm
    height
    225 mm
    width
    103 mm
    depth
    127 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Blue
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    766 g
    Package 1 Height
    10.5 cm
    Package 1 width
    17 cm
    Package 1 Length
    26 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    5
    Package 2 Weight
    4.317 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    CAD
    Format
    Size
    Date
    Add to My Documents
    SOCKET UNIKA W/INTERLOCK (Version 1.0)
    Files in document
    stp
    739.2 KB
    zip
    277.9 KB
    prp.document.label.format zip
    Size 1,017.1 KB
    Date 9/12/13
    Files in document
    stp
    739.2 KB
    zip
    277.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    82082 : 82082_ROHS_CHINA_DECLARATION
    Description
    82082_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    82082_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    82082 : 82082_ROHS_DECLARATION
    Description
    82082_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    82082_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    82082 : 82082_REACH_DECLARATION
    Description
    82082_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    82082_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.