Welcome to the Schneider Electric corporate Website

Select your location

View all   Pratika
Schneider Electric 83129 Image

83129

Schneider Electric 83129 Image
83129

Unika interlocked socket - 16 A - 3P + E - 100...130 V AC - IP44 - wall

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Interlocked socket
    device short name
    Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    [In] rated current
    16 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    protection type
    Fuse
    fuse type
    Cylindrical
    fuse size
    10.3 x 38 mm
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: nickel plated brass
    connections - terminals
    Captive screws
    maximum cable cross section
    10 mm²
    maximum cable outer diameter
    25 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    net weight
    1.19 kg
    base dimension
    103 x 255 mm
    height
    255 mm
    width
    103 mm
    depth
    150 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-2
    IEC 60309-1
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /