Welcome to the Schneider Electric corporate Website

Select your location

View all   Pratika
Schneider Electric 83167 Image

83167

Green premium brand logo
Schneider Electric 83167 Image
83167
Green premium brand logo

PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    32 A
    [Ue] rated operational voltage
    200...250 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    9 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Pins: stainless steel
    Sleeves: nickel plated brass
    Springs: stainless steel
    connections - terminals
    Captive screws, completely loosened
    cable cross section
    2.5…10 mm²
    cable outer diameter
    11.5…21 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    net weight
    0.524 kg
    base dimension
    106 x 130 mm
    height
    191 mm
    width
    106 mm
    depth
    148 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Blue
    Environment
    standards
    EN 60309-1
    EN 60309-2
    IP degree of protection
    IP67 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    83167 : PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 196.9 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    83167 : PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    83167 : PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PratiKa industrial socket - 32 A - 3P + E - 200...250 V AC - IP67
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /