Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric 83299 Image

83299

Green premium brand logo
Schneider Electric 83299 Image
83299
Green premium brand logo

PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PratiKa Unika
    product or component type
    Interlocked socket for container
    device short name
    PratiKa Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    [In] rated current
    32 A
    [Ue] rated operational voltage
    400...440 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    3 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Pins: nickel plated brass
    connections - terminals
    Captive screws, completely loosened
    cable cross section
    2.5…10 mm²
    cable entry
    Cable gland
    thread type
    Pg 21
    net weight
    1.156 kg
    colour
    Grey (RAL 7035)
    voltage colour
    Red
    Environment
    standards
    EN 60309-1
    EN 60309-2
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /