Welcome to the Schneider Electric corporate Website

Select your location

View all Pratika
Schneider Electric 83399 Image

83399

Green premium brand logo
Schneider Electric 83399 Image
83399
Green premium brand logo

PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PratiKa Unika
    product or component type
    Interlocked socket for container
    device short name
    PratiKa Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    [In] rated current
    32 A
    [Ue] rated operational voltage
    400...440 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    3 h
    protection type
    Fuse
    fuse type
    Cylindrical
    fuse size
    10.3 x 38 mm
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Pins: nickel plated brass
    connections - terminals
    Captive screws, completely loosened
    cable cross section
    2.5…10 mm²
    cable entry
    Cable gland
    thread type
    Pg 21
    product weight
    1.277 kg
    colour
    Grey (RAL 7035)
    voltage colour
    Red
    Environment
    standards
    EN 60309-2
    EN 60309-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    83399 : PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    83399 : PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    83399 : PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /