Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric 83985 Image

83985

Green premium brand logo
Schneider Electric 83985 Image
83985
Green premium brand logo

PratiKa - cable gland - Pg 16

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Cable gland
    cable gland type
    Pg 16
    Complementary
    external diameter
    23 mm
    cable outer diameter
    14…16 mm
    colour
    Grey (RAL 7035)
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    standards
    IEC 60309-2
    IEC 60309-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    PratiKa Plugs and Sockets - Offer panorama (Version 1.1)
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    Size zip
    Size 10.1 MB
    Date 2/1/16
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa - cable gland - Pg 16
    Description
    PratiKa - cable gland - Pg 16
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa - cable gland - Pg 16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa - cable gland - Pg 16
    Description
    PratiKa - cable gland - Pg 16
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa - cable gland - Pg 16
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa - cable gland - Pg 16
    Description
    PratiKa - cable gland - Pg 16
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa - cable gland - Pg 16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /