Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Kaedra, Mini Kaedra
Schneider Electric 83997 Image

83997

Green premium brand logo
Schneider Electric 83997 Image
83997
Green premium brand logo

Kaedra - cable gland - PG36

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Kaedra
    product or component type
    Cable gland
    accessory / separate part category
    Cabling accessory
    Complementary
    cable gland type
    Pg 36
    Environment
    fire resistance
    850 °C conforming to IEC 60695-2-11
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    ambient air temperature for operation
    -25…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    69 g
    Package 1 Height
    6 cm
    Package 1 width
    10 cm
    Package 1 Length
    12 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    enclosure accessory cable gland (Version 1.0)
    Files in document
    stp
    214.8 KB
    zip
    628.1 KB
    prp.document.label.format zip
    Size 842.9 KB
    Date 9/10/13
    Files in document
    stp
    214.8 KB
    zip
    628.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    83997 : Kaedra - cable gland - PG36
    Description
    Kaedra - cable gland - PG36
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Kaedra - cable gland - PG36
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    83997 : Kaedra - cable gland - PG36
    Description
    Kaedra - cable gland - PG36
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Kaedra - cable gland - PG36
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    83997 : Kaedra - cable gland - PG36
    Description
    Kaedra - cable gland - PG36
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Kaedra - cable gland - PG36
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.