Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Flow
Schneider Electric 8400A Image

8400A

Product Logo
Schneider Electric 8400A Image
8400A
Product Logo

Magnetic flowmeter wafer version, Flow, 230 psi

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Flow
    product or component type
    Magnetic flowmeter transmitter
    device application
    To measure the flow of pressure for liquid, gas, steam
    market segment
    Energy
    Agriculture
    Utility
    Complementary
    measurement accuracy
    +/- 0.5 % with IMT30A
    +/- 0.3 % with IMT31A
    +/- 0.4 % with IMT33A
    Environment
    ambient air temperature for operation
    -25…120 °C
    product certifications
    FM
    CSA
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Magnetic flowmeter wafer version, Flow, 230 psi
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Magnetic flowmeter wafer version, Flow, 230 psi
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Magnetic flowmeter wafer version, Flow, 230 psi
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Magnetic flowmeter wafer version, Flow, 230 psi
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /