Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
Schneider Electric 8430MFRP_BZ Image

8430MFRP_BZ

Green premium brand logo
Schneider Electric 8430MFRP_BZ Image
8430MFRP_BZ
Green premium brand logo

ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Blank plate
    Complementary
    number of gangs
    1 gang
    material
    Polycarbonate: cover
    width
    35.05 mm
    height
    45.8 mm
    depth
    18.5 mm
    Environment
    ambient air temperature for operation
    0…45 °C
    relative humidity
    10…95 %
    environmental characteristic
    UV resistant
    Packing Units
    Package 1 Weight
    7.200 g
    Package 1 Height
    1.900 cm
    Package 1 width
    3.500 cm
    Package 1 Length
    4.600 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8430MFRP_BZ : ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    Description
    ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8430MFRP_BZ : ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    Description
    ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    ZENcelo - Blank cover (1.5M Size) for 30 Mech fan controller module, Bronze
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    16AX/20A 1G 1W FULL-FLAT SW (Version 2.0)
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 129.5 KB
    Date 6/15/18
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 202.3 KB
    Date 6/21/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.