Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 8430SDND_WE Image

8430SDND_WE

Green premium brand logo
Schneider Electric 8430SDND_WE Image
8430SDND_WE
Green premium brand logo

250V Illuminated "DO NOT DISTURB" Symbol 1M Sized Module, White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Message indicator
    local signalling
    Do not disturb: indicator light, LED (red)
    colour tint
    White
    Complementary
    clamping connection capacity
    1 x 1...4 x 1 mm² for solid stranded cable(s)
    1 x 1.5...5 x 1.5 mm² for solid stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid stranded cable(s)
    1 x 4...2 x 4 mm² for solid stranded cable(s)
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    material
    Brass: metal parts
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: lenses
    connections - terminals
    Folded terminal
    width
    23.2 mm
    height
    45.8 mm
    depth
    31.7 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8430SDND_WE_ROHS_DECLARATION
    Description
    8430SDND_WE_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    8430SDND_WE_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 202.3 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8430SDND_WE_REACH_DECLARATION
    Description
    8430SDND_WE_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    8430SDND_WE_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    8430SDND_WE_ROHS_CHINA_DECLARATION
    Description
    8430SDND_WE_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    8430SDND_WE_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /