Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 8430SNRD_WE Image
Discontinued

8430SNRD_WE

Schneider Electric 8430SNRD_WE Image
Discontinued
8430SNRD_WE

250V Illuminated RED LED Indicator 1M Sized Module, White

Show more characteristics
8430SNRD_WE  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Message indicator
    local signalling
    Indicator light, LED (red)
    colour tint
    White
    Complementary
    clamping connection capacity
    1 x 1...4 x 1 mm² for solid stranded cable(s)
    1 x 1.5...5 x 1.5 mm² for solid stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid stranded cable(s)
    1 x 4...2 x 4 mm² for solid stranded cable(s)
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    material
    Brass: metal parts
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: lenses
    connections - terminals
    Folded terminal
    width
    23.2 mm
    height
    45.8 mm
    depth
    31.7 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 202.3 KB
    Date 6/21/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /