Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
Schneider Electric 8431LBPH_BZ Image

8431LBPH_BZ

Green premium brand logo
Schneider Electric 8431LBPH_BZ Image
8431LBPH_BZ
Green premium brand logo

250V 4A Bell Press Switch 3M Sized Module, Horizontal, Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Resistive
    colour tint
    Bronze
    Complementary
    device mounting
    Flush
    Surface
    number of gangs
    1 gang
    connections - terminals
    Clamp terminal
    width
    70.1 mm
    height
    45.6 mm
    depth
    34.1 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    product certifications
    CCC
    standards
    IEC 60669-1
    GB 16915.1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    36.600 g
    Package 1 Height
    32.800 mm
    Package 1 width
    70.100 mm
    Package 1 Length
    45.600 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8431LBPH_BZ : 8431LBPH_BZ_ROHS_CHINA_DECLARATION
    Description
    8431LBPH_BZ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    8431LBPH_BZ_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8431LBPH_BZ : 8431LBPH_BZ_ROHS_DECLARATION
    Description
    8431LBPH_BZ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    8431LBPH_BZ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    16AX/20A 1G 1W FULL-FLAT SW (Version 2.0)
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 129.5 KB
    Date 6/15/18
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 227.4 KB
    Date 6/21/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.