Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 8431SBPH_WE Image

8431SBPH_WE

Green premium brand logo
Schneider Electric 8431SBPH_WE Image
8431SBPH_WE
Green premium brand logo

250V 4A Bell Press Switch 1M Sized Module, Horizontal, White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Resistive
    colour tint
    White
    Complementary
    device mounting
    Flush
    Surface
    number of gangs
    1 gang
    connections - terminals
    Clamp terminal
    width
    23.2 mm
    height
    45.8 mm
    depth
    34.1 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    product certifications
    CCC
    standards
    GB 16915.1
    IEC 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.4 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    250V 4A Bell Press Switch 1M Sized Module, Horizontal, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /