Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 8431SBPT_WE Image
Discontinued

8431SBPT_WE

Schneider Electric 8431SBPT_WE Image
Discontinued
8431SBPT_WE

125V 4A Bell Press Switch 1M Sized Module, White

Show more characteristics
8431SBPT_WE  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Resistive
    colour tint
    White
    Complementary
    device mounting
    Flush
    Surface
    rated current
    4 A at 125 V AC 50/60 Hz
    local signalling
    ON/OFF indication, LED (amber)
    number of gangs
    1 gang
    material
    Brass: metal parts
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: driver
    Polycarbonate + GF 20 %: actuator
    Polycarbonate: lenses
    connections - terminals
    Clamp terminal
    width
    45.8 mm
    height
    23.2 mm
    depth
    34.1 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    product certifications
    CCC
    standards
    GB 16915.1
    IEC 60669-1
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 227.4 KB
    Date 6/21/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /