" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric 8431SDND_WE Image

8431SDND_WE

Green premium brand logo
Schneider Electric 8431SDND_WE Image
8431SDND_WE
Green premium brand logo

250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Message indicator
    switch function
    2-way
    switch application
    Switch
    local signalling
    Do not disturb: indicator light, LED (red)
    colour tint
    White
    Complementary
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    material
    Brass: metal parts
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: lenses
    connections - terminals
    Folded terminal
    width
    23.2 mm
    height
    45.8 mm
    depth
    31.7 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8431SDND_WE : 250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8431SDND_WE : 250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    16AX/20A 1G 1W FULL-FLAT SW (Version 2.0)
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    prp.document.label.format pdf
    Size 129.5 KB
    Date 6/15/18
    Description
    16AX/20A 1G 1W FULL-FLAT SW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8431SDND_WE : 250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    250V 2 Way Switch "DO NOT DISTURB" Symbol 1M Sized Module, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /