Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric 8431STVF_BZ Image

8431STVF_BZ

Green premium brand logo
Schneider Electric 8431STVF_BZ Image
8431STVF_BZ
Green premium brand logo

5MHz-1K MHz Coxial TV F-Connection Outlet 1M Sized Module, Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    TV connector
    Coaxial
    colour tint
    Bronze
    Complementary
    device mounting
    Surface
    Flush
    width
    23.2 mm
    height
    46 mm
    depth
    24.3 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    0…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    8431STVF_BZ : 8431STVF_BZ_ROHS_CHINA_DECLARATION
    Description
    8431STVF_BZ_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    8431STVF_BZ_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    8431STVF_BZ : 8431STVF_BZ_ROHS_DECLARATION
    Description
    8431STVF_BZ_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    8431STVF_BZ_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 202.3 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    8431STVF_BZ : 8431STVF_BZ_REACH_DECLARATION
    Description
    8431STVF_BZ_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    8431STVF_BZ_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /