Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ZENcelo
Schneider Electric 84426M10CS_BZ Image

84426M10CS_BZ

Green premium brand logo
Schneider Electric 84426M10CS_BZ Image
84426M10CS_BZ
Green premium brand logo

250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P + E China
    load type
    Resistive
    cover plate colour tint
    Bronze
    Complementary
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screw terminals
    width
    46.7 mm
    height
    45.8 mm
    depth
    27.28 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    GB 2099.1
    IP degree of protection
    IP20
    standards
    GB 2099.1
    product certifications
    CCC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    84426M10CS_BZ : 84426M10CS_BZ : 250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
    Description
    250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 219.6 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    84426M10CS_BZ : 84426M10CS_BZ : 250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
    Description
    250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    250V 10A China 3 Flat Pin Socket 2M Sized Module, Bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.