Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ZENcelo
Schneider Electric 84426SUS_WE Image

84426SUS_WE

Green premium brand logo
Schneider Electric 84426SUS_WE Image
84426SUS_WE
Green premium brand logo

250V 10A Universal 2 Pin Socket 1M Sized Module, White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    outlet poles configuration
    2P universal
    load type
    Resistive
    cover plate colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang
    material
    Polycarbonate base
    Polycarbonate cover
    connections - terminals
    Screw terminals
    width
    23.2 mm
    height
    45.8 mm
    depth
    31.69 mm
    Environment
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    environmental characteristic
    UV resistant indoor use
    operating altitude
    2000 m
    standards
    IEC 60884-1
    GB 2099.1
    IP degree of protection
    IP20
    standards
    GB 2099.1
    IEC 60884-1
    product certifications
    CCC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.6 KB
    Date 6/21/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    250V 10A Universal 2 Pin Socket 1M Sized Module, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /