Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ADVC Controller Range
Schneider Electric 8500160000 Image

8500160000

Schneider Electric 8500160000 Image
8500160000

ADVC Compact controller - flexVue, 230V, GPO, STD Battries, ENG

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ADVC Compact
    product or component type
    Controller
    [Us] rated supply voltage
    115 V
    230 V
    Radio/modem: 5...15 V DC
    rated voltage
    230 V AC
    continuous primary current
    800 A
    short time primary current
    16 kAfor 3 s
    Complementary
    courtesy outlet rating
    10 A
    radio/modem power supply current
    3 A continuous
    8 A peak
    radio/modem interface
    USB 2.0
    RS232
    RJ45
    battery type
    Lead-acid battery
    battery voltage
    12 V DC
    battery capacity
    7 Ah
    battery hold up time
    28 h 7 Ah with panel off and without communication devices
    20 h only with communication devices
    battery recharge time
    9.5 h 7 Ah
    13.5 h 12 Ah
    battery life
    5 year(s) (influenced by environment)
    short time current recovery time
    60 s (for electronics)
    display type
    LCD display 2 lines of 20 characters
    user interface
    FlexVUE
    language
    English
    cubicle material
    Stainless steel 304
    angle of door opening
    135 °
    Optional features
    General power outlet
    Environment
    condition of use
    Wind speed of 160 km/h structure
    Wind speed of 60 km/h open door
    IP degree of protection
    Cubicle shell sealing: IP54
    Electronic enclosure sealing: IP65
    ambient air temperature for operation
    -10…50 °C
    -40…70 °C for electronics
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    net weight
    30 kg
    height
    730 mm
    width
    420 mm
    depth
    302 mm
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.6 MB
    Date 9/14/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.7 MB
    Date 3/8/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /