Welcome to the Schneider Electric corporate Website

Select your location

View all ADVC Controller Range
Schneider Electric 8502160000 Image

8502160000

Schneider Electric 8502160000 Image
8502160000

ADVC Compact controller - flexVue, 230V, GPO, STD Battries, ESP

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    ADVC Compact
    product or component type
    Controller
    [Us] rated supply voltage
    115 V
    230 V
    Radio/modem: 5...15 V DC
    rated voltage
    230 V AC
    continuous primary current
    800 A
    short time primary current
    16 kAfor 3 s
    Complementary
    courtesy outlet rating
    10 A
    radio/modem power supply current
    3 A continuous
    8 A peak
    radio/modem interface
    RJ45
    RS232
    USB 2.0
    battery type
    Lead-acid battery
    battery voltage
    12 V DC
    battery capacity
    7 Ah
    battery hold up time
    28 h 7 Ah with panel off and without communication devices
    20 h only with communication devices
    battery recharge time
    9.5 h 7 Ah
    13.5 h 12 Ah
    battery life
    5 year(s) (influenced by environment)
    short time current recovery time
    60 s (for electronics)
    display type
    LCD display 2 lines of 20 characters
    user interface
    FlexVUE
    language
    Spanish
    cubicle material
    Stainless steel 304
    angle of door opening
    135 °
    Optional features
    General power outlet
    Environment
    condition of use
    Wind speed of 160 km/h structure
    Wind speed of 60 km/h open door
    IP degree of protection
    Cubicle shell sealing: IP54
    Electronic enclosure sealing: IP65
    ambient air temperature for operation
    -10…50 °C
    -40…70 °C for electronics
    environmental characteristic
    Solar radiation 1.1 kW/m²
    relative humidity
    0…100 %
    product weight
    30 kg
    height
    730 mm
    width
    420 mm
    depth
    302 mm
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.6 MB
    Date 9/14/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.7 MB
    Date 3/8/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.4 MB
    Date 9/24/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /