Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001 K
Schneider Electric 9001K11J35LYFA Image

9001K11J35LYFA

Green premium brand logo
Schneider Electric 9001K11J35LYFA Image
9001K11J35LYFA
Green premium brand logo

illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated selector switch
    device short name
    9001K
    type of operator
    stay put
    operator profile
    Amber long handle
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    net weight
    0.245 kg
    shape of signaling unit head
    Octagonal
    operator position information
    2 positions
    contacts type and composition
    Without contact block
    mechanical durability
    500000 cycles
    light block supply
    Direct
    light source
    LED
    bulb base
    BA 9s
    light block colour
    Amber
    [Us] rated supply voltage
    24 V AC/DC
    product compatibility
    9001KA2, mounted side 1 or 2
    device presentation
    Basic element
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    EN/IEC 60947-5-4
    JIS C 4520
    EN/IEC 60947-1
    JIS C 852
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    product certifications
    UL 508
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    illuminated selector switch Ø 30 - amber - 2 position - stay put - 24 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /