Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony 9001 K
Schneider Electric 9001K1L38LYAH13 Image
To be discontinued

9001K1L38LYAH13

Green premium brand logo
Schneider Electric 9001K1L38LYAH13 Image
To be discontinued
9001K1L38LYAH13
Green premium brand logo

amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC

Show more characteristics
Commercial status
To be discontinued on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated push-button
    device short name
    9001K
    type of operator
    spring return
    operator profile
    Amber flush, unmarked
    operator additional information
    Full guard in plastic
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    shape of signaling unit head
    Octagonal
    light source
    LED
    light source
    High luminosity LED
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    120 V AC/DC
    contacts type and composition
    1 C/O
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to IEC 60947-1
    [Uimp] rated impulse withstand voltage
    2.5 kV IEC 60947-1
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    0.1 kA at 600 V DC-13
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    net weight
    0.166 kg
    device presentation
    Complete product
    Environment
    standards
    JIS C 852
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    JIS C 4520
    CSA C22.2 No 14
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/24/19
    prp.document.label.format pdf
    Size 7.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001K1L38LYAH13 : amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K1L38LYAH13 : amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 362 KB
    Date 10/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001K1L38LYAH13 : amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    amber illuminated pushbutton Ø 30 - flush spring return full guard - 120 V - 1OC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.