Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001 K
Schneider Electric 9001K1L7LYYH13 Image
Discontinued

9001K1L7LYYH13

Schneider Electric 9001K1L7LYYH13 Image
Discontinued
9001K1L7LYYH13

yellow illuminated push button 600 VAC 10 A - Type K - Ø30 with options

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Illuminated push-button
    device short name
    9001K
    type of operator
    spring return
    operator profile
    Yellow flush, unmarked
    operator additional information
    Full guard in plastic
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light source
    Yellow LED
    bulb base
    BA 9s
    light block supply
    Direct
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    contacts type and composition
    1 C/O
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
    tightening torque
    0.8 N.m conforming to IEC 60947-1
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ie] rated operational current
    10 A, AC-15
    10 A, DC-13
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    short-circuit protection
    10 A cartridge fuse conforming to IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    device presentation
    Complete product
    Environment
    product certifications
    UL listed file E42259 CCN NKCR
    CSA LR 25490 class 3211 03
    CE
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /