Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001 K
Schneider Electric 9001K2L38LY Image

9001K2L38LY

Green premium brand logo
Schneider Electric 9001K2L38LY Image
9001K2L38LY
Green premium brand logo

illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001K
    product or component type
    Complete illuminated push-button
    device short name
    9001K
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light source
    Yellow LED
    Complementary
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    projecting, unmarked
    bulb base
    BA 9s
    light block supply
    Direct 120 V AC/DC
    mechanical durability
    5000000 cycles
    operating position
    Any position
    net weight
    0.166 kg
    Environment
    standards
    JIS C 852
    JIS C 4520
    UL 508
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    product certifications
    NEMA
    UL 508
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    illuminated pushbutton Ø 30 - projecting spring return - 120 V AC/DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /