Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001SK
Schneider Electric 9001KN179WPF Image
Discontinued

9001KN179WPF

Green premium brand logo
Schneider Electric 9001KN179WPF Image
Discontinued
9001KN179WPF
Green premium brand logo

plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET

Show more characteristics
Commercial status
Discontinued on 01 July 2020
End-of-service on 01 July 2020
9001KN179WPF has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001 SK
    Harmony 9001 K
    accessory / separate part type
    Legend plate
    accessory / separate part category
    Marking accessory
    accessory / separate part destination
    Control and signalling units Ø 30 mm
    marking
    Black TIRER POUR MARCHE / POUSSER POUR ARRET on white background
    language
    French
    label dimensions
    57 x 57 mm
    Complementary
    mounting diameter
    30 mm
    material
    Plastic
    net weight
    0.005 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    9.072 g
    Package 1 Height
    10.16 cm
    Package 1 width
    16.256 cm
    Package 1 Length
    0.102 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/24/19
    prp.document.label.format pdf
    Size 7.7 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    prp.document.label.format pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN179WPF : plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
    Description
    plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KN179WPF : plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
    Description
    plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    plastic legend plate 57x57- Ø30- white- TIRER POUR MARCHE / POUSSER POUR ARRET
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.