Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 K
Schneider Electric 9001KR5R05H5 Image

9001KR5R05H5

Green premium brand logo
Schneider Electric 9001KR5R05H5 Image
9001KR5R05H5
Green premium brand logo

Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Push-button
    device short name
    K
    operator additional information
    Full guard in plastic
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light source
    Without
    light block supply
    Without supply
    contacts type and composition
    1 NO
    [Ie] rated operational current
    10 A, AC-15
    10 A, DC-13
    contact operation
    Standard
    device presentation
    Complete product
    Environment
    product certifications
    CSA LR 25490 class 3211 03
    NEMA
    CE
    UL listed file E42259 CCN NKCR
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Packing Units
    Package 1 Weight
    145.150 g
    Package 1 Height
    29.032 cm
    Package 1 width
    11.430 cm
    Package 1 Length
    73.742 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR5R05H5 : 9001KR5R05H5_ROHS_CHINA_DECLARATION
    Description
    9001KR5R05H5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    9001KR5R05H5_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR5R05H5 : 9001KR5R05H5_ROHS_DECLARATION
    Description
    9001KR5R05H5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    9001KR5R05H5_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.