Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 K
Schneider Electric 9001KR5R05H6 Image

9001KR5R05H6

Green premium brand logo
Schneider Electric 9001KR5R05H6 Image
9001KR5R05H6
Green premium brand logo

Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Push-button
    device short name
    K
    operator additional information
    Full guard in plastic
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    light source
    Without
    light block supply
    Without supply
    [Ie] rated operational current
    10 A, AC-15
    10 A, DC-13
    contact operation
    Standard
    device presentation
    Complete product
    Environment
    product certifications
    NEMA
    UL listed file E42259 CCN NKCR
    CSA LR 25490 class 3211 03
    CE
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Packing Units
    Package 1 Weight
    145.150 g
    Package 1 Height
    4.699 cm
    Package 1 width
    5.700 cm
    Package 1 Length
    9.299 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR5R05H6 : Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR5R05H6 : Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR5R05H6 : Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Emergency Stop, Ø 30 mm, metal, red, Ø 57 mm snap-in plastic mushroom, 10 A, T-K, spring return, marked, 1 NC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.