Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony 9001 K
Schneider Electric 9001KR6UH37 Image
To be discontinued

9001KR6UH37

Green premium brand logo
Schneider Electric 9001KR6UH37 Image
To be discontinued
9001KR6UH37
Green premium brand logo

30MM DUAL FUNCTION PUSHPUTTON

Show more characteristics
Commercial status
Discontinued on 01 July 2020
End-of-service on 01 July 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001K
    product or component type
    Push-button
    device short name
    K
    type of operator
    momentary
    operator profile
    Green flush
    Black flush
    Red flush
    operator additional information
    Full guard in metal
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    shape of signaling unit head
    Round
    light source
    Without
    light block supply
    Without supply
    contacts type and composition
    1 NO + 1 NC
    [Ie] rated operational current
    10 A, AC-15
    10 A, DC-13
    contact operation
    Standard
    device presentation
    Complete product
    Environment
    product certifications
    CE
    CSA LR24590 class 3211 03
    NEMA
    UL listed file E42259 CCN NKCR
    NEMA degree of protection
    NEMA 1/2/3/3R/4/6/12/13
    Packing Units
    Package 1 Weight
    226.796 g
    Package 1 Height
    12.903 cm
    Package 1 width
    5.080 cm
    Package 1 Length
    32.774 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR6UH37 : 30MM DUAL FUNCTION PUSHPUTTON
    Description
    30MM DUAL FUNCTION PUSHPUTTON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    30MM DUAL FUNCTION PUSHPUTTON
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR6UH37 : 30MM DUAL FUNCTION PUSHPUTTON
    Description
    30MM DUAL FUNCTION PUSHPUTTON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    30MM DUAL FUNCTION PUSHPUTTON
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 354.7 KB
    Date 11/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KR6UH37 : 30MM DUAL FUNCTION PUSHPUTTON
    Description
    30MM DUAL FUNCTION PUSHPUTTON
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    30MM DUAL FUNCTION PUSHPUTTON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.