Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony 9001 K
Schneider Electric 9001KS402BH37 Image
Restricted Sales for Services

9001KS402BH37

Green premium brand logo
Schneider Electric 9001KS402BH37 Image
Restricted Sales for Services
9001KS402BH37
Green premium brand logo

selector switch Ø 30 600V AC 10A t-k

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony 9001KS
    product or component type
    Selector switch
    device short name
    9001KS
    sale per indivisible quantity
    1
    type of operator
    maintained
    operator profile
    Black gloved hand knob
    Complementary
    bezel material
    Chromium plated metal
    mounting diameter
    30 mm
    shape of signaling unit head
    Round
    operator position information
    3 positions
    contacts type and composition
    1 NO/NC
    connections - terminals
    Screw-clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
    mechanical durability
    500000 cycles
    device presentation
    Complete product
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    overvoltage category
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C 4520
    JIS C 852
    EN/IEC 60947-5-4
    product certifications
    NEMA
    vibration resistance
    7 gn (f= 2…500 Hz)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9001KS402BH37 : selector switch Ø 30 600V AC 10A t-k
    Description
    selector switch Ø 30 600V AC 10A t-k
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    selector switch Ø 30 600V AC 10A t-k
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    prp.document.label.format pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KS402BH37 : selector switch Ø 30 600V AC 10A t-k
    Description
    selector switch Ø 30 600V AC 10A t-k
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    selector switch Ø 30 600V AC 10A t-k
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9001KS402BH37 : selector switch Ø 30 600V AC 10A t-k
    Description
    selector switch Ø 30 600V AC 10A t-k
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    selector switch Ø 30 600V AC 10A t-k
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /