Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony 9001SK
Schneider Electric 9001SK1L35LYA Image

9001SK1L35LYA

Green premium brand logo
Schneider Electric 9001SK1L35LYA Image
9001SK1L35LYA
Green premium brand logo

amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony 9001SK
    product or component type
    Illuminated push-button
    device short name
    9001SK
    type of operator
    spring return
    operator profile
    Amber flush, unmarked
    operator additional information
    Full guard in plastic
    light block supply
    Direct 24 V AC/DC
    Complementary
    bezel material
    Plastic
    mounting diameter
    30 mm
    shape of signaling unit head
    Octagonal
    light source
    Yellow LED
    bulb base
    BA 9s
    [Us] rated supply voltage
    24 V AC/DC
    connections - terminals
    Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
    tightening torque
    0.8 N.m conforming to EN/IEC 60947-1
    shape of screw head
    Cross slotted
    mechanical durability
    5000000 cycles
    operating position
    Any position
    [Ui] rated insulation voltage
    250 V (pollution degree 3) conforming to EN/IEC 60947-1
    [Uimp] rated impulse withstand voltage
    EN/IEC 60947-1 2.5 kV
    contacts material
    Silver alloy contacts
    contact operation
    Standard
    positive opening
    Without
    short-circuit protection
    10 A cartridge fuse conforming to EN/IEC 60947-5-1
    [Ith] conventional free air thermal current
    10 A
    [Icm] rated short-circuit making capacity
    12 kA at 600 V AC-15, 7200 VA
    15 kA at 480 V AC-15, 7200 VA
    30 kA at 240 V AC-15, 7200 VA
    60 kA at 120 V AC-15, 7200 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    rated breaking capacity
    1.2 kA at 600 V AC-15, 720 VA
    1.5 kA at 480 V AC-15, 720 VA
    3 kA at 240 V AC-15, 720 VA
    6 kA at 120 V AC-15, 720 VA
    0.27 kA at 250 V DC-13
    0.55 kA at 125 V DC-13
    0.1 kA at 600 V DC-13
    net weight
    0.181 kg
    device presentation
    Basic element
    Environment
    standards
    UL 508
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C 4520
    JIS C 852
    EN/IEC 60947-1
    product certifications
    UL 508
    NEMA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…70 °C
    vibration resistance
    7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 61140
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 1
    NEMA 12
    NEMA 13
    NEMA 2
    NEMA 3
    NEMA 3R
    NEMA 4
    NEMA 4X
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9001SK1L35LYA: amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9001SK1L35LYA: amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CB Scheme for Harmony 9001K SK (Version 1.0)
    Description
    CB Scheme certificate
    Size pdf
    Size 3.3 MB
    Date 6/3/14
    Description
    CB Scheme certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    9001K/KX/SK/SKRUKA/KM/KMF/KY/SKY/SKYP Control and signaling unit Ø30 (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 432.8 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    amber illuminated pushbutton Ø 30 - flush spring return - 24 V - 1 C/O
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /